JAJSJS6B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
Table 6-3 shows the magnetic range selection for the TMAG5273 device. The X, Y, and Z axes range can be selected with the X_Y_RANGE and Z_RANGE register bits.
| RANGE REGISTER SETTING | TMAG5273A1 | TMAG5273A2 | COMMENT | |
|---|---|---|---|---|
| X, Y Axis Field | X_Y_RANGE = 0b | ±40-mT | ±133-mT | |
| X_Y_RANGE = 1b | ±80-mT | ±266-mT | Better SNR performance | |
| Z Axis Field | Z_RANGE = 0b | ±40-mT | ±133-mT | |
| Z_RANGE = 1b | ±80-mT | ±266-mT | Better SNR performance |