JAJSJS6B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SDA, INT | ||||||
| VOL | Output LOW voltage, SDA, INT pin | IOUT = 2mA | 0 | 0.4 | V | |
| IOZ | Output leakage current, SDA, INT pin | Output disabled, VOZ = 5.5V | ±100 | nA | ||
| tFALL_INT | INT output fall time | RPU =10KΩ, CL =20pF, VPU =1.65V to 5.5V | 6 | ns | ||
| tINT (INT) | INT Interrupt time duration during pulse mode | INT_MODE =001b or 010b | 10 | µs | ||
| tINT (SCL) | SCL Interrupt time duration | INT_MODE =011b or 100b | 10 | µs | ||
| DC POWER SECTION | ||||||
| VCCUV(1) | Undervoltage threshold at VCC | VCC = 2.3V to 3.6V | 1.9 | 2.0 | 2.2 | V |
| IACTIVE | Active mode current | X, Y, Z, or thermal sensor active conversion, LP_LN =0b | 2.3 | mA | ||
| IACTIVE | Active mode current | X, Y, Z, or thermal sensor active conversion, LP_LN =1b | 3.0 | mA | ||
| ISTANDBY | Stand-by mode current | Device in trigger mode, no conversion started | 0.45 | mA | ||
| ISLEEP | Sleep mode current | 5 | nA | |||
| AVERAGE POWER DURING WAKE-UP AND SLEEP (W&S) MODE | ||||||
| ICC_DCM |
W&S mode current consumption Wake-up interval 1ms LP_LN =0b |
Magnetic 1 channel conversion VCC =3.3V |
160 | µA | ||
| Magnetic 1 channel conversion VCC =1.8V |
156 | µA | ||||
| Magnetic 4 channel conversion VCC =3.3V |
240 | µA | ||||
| Magnetic 4 channel conversion VCC =1.8V |
233 | µA | ||||
| W&S mode current consumption Wake-up interval 5000ms LP_LN =0b |
Magnetic 1 channel conversion VCC =3.3V |
1.21 | µA | |||
| Magnetic 1 channel conversion VCC =1.8V |
1.00 | µA | ||||
| Magnetic 4 channel conversion VCC =3.3V |
1.22 | µA | ||||
| Magnetic 4-channel conversion VCC =1.8V |
1.02 | µA | ||||