SBAU362 March   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Quick Start
    1. 2.1 Step 1 - Hardware Setup
    2. 2.2 Step 2 - USB Connection and GUI Startup
    3. 2.3 Step 3 - Configuration and Data Collection
  4. 3ADS1x15EVM Overview
    1. 3.1 ADS1x15EVM-to-PAMBoard Interface
    2. 3.2 Digital Interface
    3. 3.3 Analog Input Connections
    4. 3.4 Power-Supply Options
  5. 4ADS1x15V2EVM-PDK Setup and Operation
    1. 4.1 EVM Plug-In Instructions
    2. 4.2 ADS1x15EVM GUI and TI Cloud Agent Installation
  6. 5ADS1x15V2EVM-PDK GUI
    1. 5.1 Menu Bar
      1. 5.1.1 File Menu
      2. 5.1.2 Options Menu
      3. 5.1.3 Tools Menu
      4. 5.1.4 Help Menu
    2. 5.2 Navigation Bar
      1. 5.2.1 Home
      2. 5.2.2 Chart
        1. 5.2.2.1 Channel Statistics
          1. 5.2.2.1.1 Time Domain and Histogram Statistics
          2. 5.2.2.1.2 FFT Statistics
        2. 5.2.2.2 Time Domain Plot
        3. 5.2.2.3 Histogram Plot
        4. 5.2.2.4 FFT Plot
        5. 5.2.2.5 Capture Configuration Settings
      3. 5.2.3 Configuration
        1. 5.2.3.1 Register Read and Write Options
          1. 5.2.3.1.1 Read Register Options
          2. 5.2.3.1.2 Write Register Options
    3. 5.3 Connection Status
  7. 6Bill of Materials, Printed Circuit Board Layout, and Schematics
    1. 6.1 Bill of Materials
    2. 6.2 Printed Circuit Board Layout
    3. 6.3 Schematics

ADS1x15EVM GUI and TI Cloud Agent Installation

The following steps describe the ADS1x15 GUI software installation:

  1. Verify that the micro USB to USB cable from the PAMBoard to a USB port on the computer is connected.
  2. On the EVM landing page (ADS1115V2EVM-PDK or ADS1015V2EVM-PDK), the software is available through a web-based GUI. Connecting to the GUI may require a login to a user account for access. (Software GUI)
  3. First-time users may be prompted to download and install the browser extension for Firefox™ or Chrome™ and the TI Cloud Agent application as shown in Figure 4-1. Installing the TI Cloud Agent is a one-time download and installation.
  4. Refresh the GUI. The GUI should connect to the hardware. A green signal displays, and the Hardware Connected indication shows on the bottom (see Figure 5-3).
GUID-0F073614-F801-41E6-9D7A-9D2449AE465B-low.pngFigure 4-1 Browser Extension and TI Cloud Agent Installation