SBAU362 March   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Quick Start
    1. 2.1 Step 1 - Hardware Setup
    2. 2.2 Step 2 - USB Connection and GUI Startup
    3. 2.3 Step 3 - Configuration and Data Collection
  4. 3ADS1x15EVM Overview
    1. 3.1 ADS1x15EVM-to-PAMBoard Interface
    2. 3.2 Digital Interface
    3. 3.3 Analog Input Connections
    4. 3.4 Power-Supply Options
  5. 4ADS1x15V2EVM-PDK Setup and Operation
    1. 4.1 EVM Plug-In Instructions
    2. 4.2 ADS1x15EVM GUI and TI Cloud Agent Installation
  6. 5ADS1x15V2EVM-PDK GUI
    1. 5.1 Menu Bar
      1. 5.1.1 File Menu
      2. 5.1.2 Options Menu
      3. 5.1.3 Tools Menu
      4. 5.1.4 Help Menu
    2. 5.2 Navigation Bar
      1. 5.2.1 Home
      2. 5.2.2 Chart
        1. 5.2.2.1 Channel Statistics
          1. 5.2.2.1.1 Time Domain and Histogram Statistics
          2. 5.2.2.1.2 FFT Statistics
        2. 5.2.2.2 Time Domain Plot
        3. 5.2.2.3 Histogram Plot
        4. 5.2.2.4 FFT Plot
        5. 5.2.2.5 Capture Configuration Settings
      3. 5.2.3 Configuration
        1. 5.2.3.1 Register Read and Write Options
          1. 5.2.3.1.1 Read Register Options
          2. 5.2.3.1.2 Write Register Options
    3. 5.3 Connection Status
  7. 6Bill of Materials, Printed Circuit Board Layout, and Schematics
    1. 6.1 Bill of Materials
    2. 6.2 Printed Circuit Board Layout
    3. 6.3 Schematics

ADS1x15V2EVM-PDK GUI

The Home page is the GUI start-up landing page. The Home page provides a high-level overview of the ADS1x15 device. The horizontal menu bar (as shown in Figure 5-1) at the top of the GUI shows the menu options:

  • File
  • Options
  • Tools
  • Help
GUID-20210315-CA0I-7MNN-0QPN-PQCG2PZZ94LZ-low.gifFigure 5-1 Menu Bar Options

The upper corner of the GUI (as highlighted in the green box in Figure 5-2) shows vertical tabs available to navigate through the various GUI displays. The vertical tabs starting at the top icon include:

  • Home
  • Chart
  • Configuration
GUID-20210315-CA0I-4FWD-1DC5-HR913L2CRVLJ-low.gifFigure 5-2 GUI Navigation Bar Options

The black ribbon at the bottom of the GUI shows connection status and log information. On GUI startup, the software attempts to identify and verify that the EVM connected matches with the GUI. An EEPROM on the ADS1x15V2EVM-PDK contains information specific to the EVM connected. A properly connected and identified EVM displays as Device Connected with a green indicator and at the bottom as Hardware Connected in the status ribbon. Figure 5-3 shows both the black ribbon information and the device connected radial button in green boxes.

GUID-20210315-CA0I-RJ8R-VN22-JXHDGLS60BMM-low.gifFigure 5-3 ADS1x15V2EVM-PDK Connected GUI (ADS1115 shown)