SBOA508 January 2022 INA818 , INA819 , INA823 , INA849 , OPA2392 , OPA391 , OPA392 , OPA396 , OPA397 , OPA3S328
In board-level design, it is important to recognize amplifier input and output stage limitations. Different amplifier input and output stage topologies offer different operating common mode voltage and output swing voltage ranges, respectively. Single supply mode of operation sometimes offers challenges with respect to keeping VCM within the linear operating range on the low end. Choosing a device with VCM range extending below ground or using a negative charge pump to lower the negative supply below ground can help resolve such issues. Conversely, having an expected output voltage value beyond the data sheet output swing specified limits will degrade output accuracy and should be avoided. If selecting an amplifier with a closer to-rail output swing is not an option, then parameters such as the gain of the circuit and supply voltage range can be adjusted to overcome output swing limitations.
Device | Description |
---|---|
OPA391 | Micro-power (24 μA), ultra-low bias (0.8 pA), e-Trim™ rail-to-rail op-amp |
OPA392 | Wide-bandwidth (13 MHz), ultra-low bias (0.8 pA), precision (10 μV), e-Trim™ rail-to-rail op amp |
OPA3S328 | Wide bandwidth (40 MHz), low bias (10 pA), zero-crossover dual op amp with integrated switches in a tiny package |
INA819 | Low power (350 μA), low noise (8 nV/√Hz), precision (35 μV), 36-V
super-beta input instrumentation
amplifier available in tiny package Low power (350 µA), precision instrumentation amp with ±60-V overvoltage protection (gain pins 2, 3) |
INA849 | Low power (350 μA), low noise (8 nV/√Hz), precision (35 μV), 36-V super-beta input instrumentation amplifier with +/-60V overvoltage protection available in tiny package |
INA823 | Low power (180μA), precision (100μV), wide supply range (2.7-36 V) instrumentation amplifier with below ground input range (150 mV) and +/-60V overvoltage protection |