SBOA571 august   2023 OPA2387 , OPA387 , OPA4387

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Example Considerations
  6. 3Introducing a Preconditioning Circuit
    1. 3.1 First Order Shelving Filter
    2. 3.2 Second Order Shelving Filter
    3. 3.3 Noise Contribution of the Second Order Shelving Filter
    4. 3.4 DC and AC Gain
  7. 4Design Procedure for the Second Order Shelving Filter
    1. 4.1 Definition of Boundary Conditions
    2. 4.2 Calculation of Component Values
  8. 5Influence of Component Tolerances
  9. 6Summary
  10. 7References

Second Order Shelving Filter

Improvements can be achieved by introducing the suggested second order shelving filter. Due to the additional pole, a much faster group delay at DC can be achieved in the range of 20 ms. The frequency plot indicates a smaller transition band between DC and AC allowing to position this at a higher frequency closer to the AC passband and to detect the change in DC (wander) much faster. Again, the circuit incorporates a matching resistor divider at the non-inverting input to reduce the Ib current based offset error. The shown filter structure is an inverting structure. The output polarity is reversed.

GUID-20230802-SS0I-R03J-8PRC-WPBK5MT1KXJJ-low.svgFigure 3-6 Second Order Shelving Filter Circuit
GUID-20230802-SS0I-JW5Q-XFTK-HM4D5NPK6BJT-low.pngFigure 3-7 Frequency Response of the Second Order Shelving Filter
GUID-20230802-SS0I-HKW1-PXKJ-JQBSGP4SBT2N-low.pngFigure 3-8 Group Delay of the Second Order Shelving Filter
GUID-20230802-SS0I-QTQV-JPNX-QQJ1ND5TTQK2-low.pngFigure 3-9 Total Output Noise of the Second Order Shelving Filter