SBOA602 November 2024 OPA593
To effectively understand dual feedback compensation (DFC) techniques and make sure of loop stability, recognize the interactions between resistive and capacitive loads, as well as the open-loop output impedance of the power amplifier. Proper management of the placement of poles and zeros within a feedback system is vital for achieving stability and performance.
Using a power amplifier (PA) Spice model, such as the one provided by the Tina simulator, can streamline the analysis and enhance comprehension of the DFC approach. This model mimics the performance characteristics of the OPA593 with the current booster composite amplifier, offering a clear framework for understanding the DFC technique. The emulated Spice model emphasizes the key interactions among compensated components, including the output resistive load (RL), capacitive load (CL), feedback resistors (RF, RI), and the op-amp's open-loop output impedance (Zo), as shown in Figure 4-1.
Table 4-1summarizes the op-amp behaviors of the emulated Spice model for the OPA593 + current booster composite amplifier. Table 4-2 outlines the design requirements for the power amplifier, which is intended to drive 1μF capacitive and resistive loads with an output current rated up to ±1Adc.
| Design Parameters | Modified PA Specification |
|---|---|
| Open-loop gain | 1 × 106V/V or 120dB |
| Dominated pole | 10Hz |
| Open-loop output impedance | 1Ω |
| Maximum output current | 2A |
| Power amplifier's second poles | 50MHz |