SBOA602 November 2024 OPA593
This article explores the OPA593 in a current booster topology, using the DFC compensation technique to stabilize large capacitive loads in a voltage regulator configuration. The application note provides a comprehensive approach to compensating the power output stage and managing large capacitive loads in ATE applications. By implementing the DFC technique, the design makes sure loop stability for composite amplifiers, improves system bandwidth, and optimizes performance - critical factors for supporting high-current ATE systems.