SBOA602 November 2024 OPA593
Table 3-1 compares the pros and cons of CMOSFET and CBJT current drivers, which are two of the most popular and cost-effective options. Although detailed comparisons are not provided in this section, note that there are significant differences and trade-offs that need to be considered when selecting current boosters for a specific application.
| No. | Complementary MOSFET (CMOSFET) Output Stage | Complementary BJT (CBJT) Output Stage |
|---|---|---|
| 1 | Faster switching on and off speeds, possible in MHz, wider BW | Slower switching speeds, possible in the 100s kHz range, lower BW |
| 2 | High input impedance, lower standby power dissipation | Low input impedance, higher standby power dissipation |
| 3 | Slightly higher intrinsic output impedance, if normalized in theory | Lower intrinsic output impedance in theory |
| 4 | VDS interface exhibits PTC over temperature | ICE interface exhibits NTC over temperature |
| 5 | Less prone to classical second breakdown, requires device protections | Comparable to MOSFET devices, require device protections |
| 6 | Lower transconductance, gm- Lower voltage gain per stage | Higher transconductance, gm- higher voltage gain per stage |
| 7 | Better power dissipation, better thermal stability and performance, simpler thermal management | Higher power dissipation, prone to thermal runaway, requires more thermal management circuitry |
| 8 | Requires a higher VGS threshold voltage to turn on | Lower VBE voltage, requires approximately 0.65V forward biased voltage to turn on |
| 9 | As VGS increases, the conductivity of drain-source increases | As IBE increases, the conductivity of collector-emitter increases |
| 10 | Designed for wider voltage and high current power applications | Designed for high current gain applications |
| 11 | Operates in the triode or linear region; voltage-controlled current-source | Operates in the active region; current-controlled current-source |
| 12 | Slightly higher costs than BJT devices | Generally lower costs than MOSFET devices |
| 13 | pA to nA DC input bias current at the gate | µA to mA DC input bias current at the base |
| 14 | Lower current density per unit area | Higher current density per unit area |
| 15 | Better for high power linear regulator, and higher headroom | Better linearity, simpler to control, and lower headroom |