SBOA602 November 2024 OPA593
The current booster’s open-loop output impedance and frequency response are among the key parameters in selecting a driver for ATE applications. The following criteria are summarized.
| No | Current Booster Driver Selection Guide |
|---|---|
| 1 | Low and consistent open-loop output impedance, with Zo variation over frequency in a given application. |
| 2 | Low distortion and high slew rate: Minimize crossover distortion while optimizing voltage biasing. |
| 3 | Meet source or sink current requirements for driving large capacitive and resistive loads. |
| 4 | Capability to withstand high power dissipation and effectively manage thermal stress under worst-case conditions. |
| 5 | Maximizing output voltage swing headroom relative to programmable power supply voltage rails. |
| 6 | Inclusion of output overvoltage and overcurrent protection features: overload, short-circuit, and current limiting. |
Line items 1 through 3 in Table 2-2 regarding the current booster are addressed in Sections 2 and 3 of the article.