SDYU001AC June   2015  – November 2025 LSF0101 , LSF0102 , LSF0108 , SN74GTL2014 , SN74HC245 , SN74LS07 , SN74LV123A , SN74LV1T08 , SN74LV1T34 , SN74LV244AT , SN74LV245A , SN74LV4T125 , SN74LVC14A , SN74LVC1G08 , SN74LVC1G125 , SN74LVC245A , SN74LVTH125 , SN74LVTH16244A , SN74LVTH16245A , SN74LVTH245A

 

  1.   1
  2.   Trademarks
  3. 1Introduction
  4. 2Logic Overview
    1. 2.1 Logic Family Quick Reference
    2. 2.2 Comparison of Switching Standards
    3. 2.3 Automotive Logic
    4. 2.4 Ongoing Packaging Investment
    5. 2.5 TI's Programmable Logic Devices: TPLD
    6. 2.6 Function Table
  5. 3Logic Families
    1. 3.1  Legacy Logic
    2. 3.2  AC(T): Advanced CMOS
    3. 3.3  AHC(T): Advanced High-Speed CMOS
    4. 3.4  ALVC: Advanced Low-Voltage CMOS
    5. 3.5  AUC: Advanced Ultra Low Voltage CMOS
    6. 3.6  AUP: Advanced Ultra-Low Power
    7. 3.7  AVC: Advanced Very-Low-Voltage CMOS
    8. 3.8  HC(T): High-Speed CMOS
    9. 3.9  HCS: High-Speed CMOS with Schmitt-trigger inputs
    10. 3.10 LV-A(T): Low Voltage
    11. 3.11 LVxT: Low-Voltage CMOS Single Supply Translating Logic
    12. 3.12 LVC: Low-Voltage CMOS
    13. 3.13 LVT: Low-Voltage BiCMOS Technology
  6. 4Appendix A: Logic Packages
  7. 5Appendix B: Competitor Family Cross Reference
  8. 6Appendix C: Logic Part Number Naming Conventions
  9. 7Appendix D: Standard Logic Functions
  10. 8Revision History

Appendix C: Logic Part Number Naming Conventions

The majority of products in logic follow a consistent naming format that can help you quickly find or identify products.

The inclusion of an option does not necessarily indicate that the option is available or implemented. Not all combinations and exceptions are listed.

 Generic Part Number (GPN)
                    naming convention for general purpose logic devices Figure 6-1 Generic Part Number (GPN) naming convention for general purpose logic devices
 Orderable Part Number (OPN)
                    naming convention for general purpose logic devices Figure 6-2 Orderable Part Number (OPN) naming convention for general purpose logic devices
 GPN naming convention for the
                    TPUL family of logic devices Figure 6-3 GPN naming convention for the TPUL family of logic devices
 GPN naming convention for the
                    TPLD family of programmable logic devices Figure 6-4 GPN naming convention for the TPLD family of programmable logic devices