SDYU001AC June   2015  – November 2025 LSF0101 , LSF0102 , LSF0108 , SN74GTL2014 , SN74HC245 , SN74LS07 , SN74LV123A , SN74LV1T08 , SN74LV1T34 , SN74LV244AT , SN74LV245A , SN74LV4T125 , SN74LVC14A , SN74LVC1G08 , SN74LVC1G125 , SN74LVC245A , SN74LVTH125 , SN74LVTH16244A , SN74LVTH16245A , SN74LVTH245A

 

  1.   1
  2.   Trademarks
  3. 1Introduction
  4. 2Logic Overview
    1. 2.1 Logic Family Quick Reference
    2. 2.2 Comparison of Switching Standards
    3. 2.3 Automotive Logic
    4. 2.4 Ongoing Packaging Investment
    5. 2.5 TI's Programmable Logic Devices: TPLD
    6. 2.6 Function Table
  5. 3Logic Families
    1. 3.1  Legacy Logic
    2. 3.2  AC(T): Advanced CMOS
    3. 3.3  AHC(T): Advanced High-Speed CMOS
    4. 3.4  ALVC: Advanced Low-Voltage CMOS
    5. 3.5  AUC: Advanced Ultra Low Voltage CMOS
    6. 3.6  AUP: Advanced Ultra-Low Power
    7. 3.7  AVC: Advanced Very-Low-Voltage CMOS
    8. 3.8  HC(T): High-Speed CMOS
    9. 3.9  HCS: High-Speed CMOS with Schmitt-trigger inputs
    10. 3.10 LV-A(T): Low Voltage
    11. 3.11 LVxT: Low-Voltage CMOS Single Supply Translating Logic
    12. 3.12 LVC: Low-Voltage CMOS
    13. 3.13 LVT: Low-Voltage BiCMOS Technology
  6. 4Appendix A: Logic Packages
  7. 5Appendix B: Competitor Family Cross Reference
  8. 6Appendix C: Logic Part Number Naming Conventions
  9. 7Appendix D: Standard Logic Functions
  10. 8Revision History

AUP: Advanced Ultra-Low Power

Designed to help extend battery life in portable applications, TI's AUP family of logic makes logic virtually unnoticeable in low voltage battery-powered system designs. The power savings include both static and active state power consumption, with over 90% savings over common CMOS families such as LVC.

Key Features Packaging Options
  • SOT-23 (DBV; 5, 6)
  • SC-70 (DCK; 5, 6)
  • SOT-5X3 (DRL; 5, 6)
  • SSOP (DCT; 8)
  • UQFN (RSE; 8)
  • USON (DRY; 6)
  • VSSOP (DCU; 8)
  • X2SON (DPW, DSF; 5, 6)
  • WCSP (YFP, YZP; 4, 5, 6, 8)
Applications
  • Wearables
  • Mobile phone
  • Tablet computer
  • Digital and video cameras
  • Digital photo frames
  • Notebook PC
  • Wireless LAN