SDYU001AC June   2015  – November 2025 LSF0101 , LSF0102 , LSF0108 , SN74GTL2014 , SN74HC245 , SN74LS07 , SN74LV123A , SN74LV1T08 , SN74LV1T34 , SN74LV244AT , SN74LV245A , SN74LV4T125 , SN74LVC14A , SN74LVC1G08 , SN74LVC1G125 , SN74LVC245A , SN74LVTH125 , SN74LVTH16244A , SN74LVTH16245A , SN74LVTH245A

 

  1.   1
  2.   Trademarks
  3. 1Introduction
  4. 2Logic Overview
    1. 2.1 Logic Family Quick Reference
    2. 2.2 Comparison of Switching Standards
    3. 2.3 Automotive Logic
    4. 2.4 Ongoing Packaging Investment
    5. 2.5 TI's Programmable Logic Devices: TPLD
    6. 2.6 Function Table
  5. 3Logic Families
    1. 3.1  Legacy Logic
    2. 3.2  AC(T): Advanced CMOS
    3. 3.3  AHC(T): Advanced High-Speed CMOS
    4. 3.4  ALVC: Advanced Low-Voltage CMOS
    5. 3.5  AUC: Advanced Ultra Low Voltage CMOS
    6. 3.6  AUP: Advanced Ultra-Low Power
    7. 3.7  AVC: Advanced Very-Low-Voltage CMOS
    8. 3.8  HC(T): High-Speed CMOS
    9. 3.9  HCS: High-Speed CMOS with Schmitt-trigger inputs
    10. 3.10 LV-A(T): Low Voltage
    11. 3.11 LVxT: Low-Voltage CMOS Single Supply Translating Logic
    12. 3.12 LVC: Low-Voltage CMOS
    13. 3.13 LVT: Low-Voltage BiCMOS Technology
  6. 4Appendix A: Logic Packages
  7. 5Appendix B: Competitor Family Cross Reference
  8. 6Appendix C: Logic Part Number Naming Conventions
  9. 7Appendix D: Standard Logic Functions
  10. 8Revision History

LVT: Low-Voltage BiCMOS Technology

The LVT logic family was designed in a submicron BiCMOS process to be the successor to the ABT family with 90% improved static power consumption, live insertion support, and mixed-mode voltage operation.

Key Features Packaging Options
  • Over-voltage tolerant inputs support 5.5V independent of supply voltage
  • Supply voltage range from 2.7V to 3.6V
  • Power-up 3-state and partial power down support for live insertion applications
  • Rail-to-rail output drive for CMOS compatibility
  • Fast operation with tpd < 5ns
  • See all available drivers here
  • SOIC (D, DW; 14, 20, 24)
  • SOP (NS; 14, 20, 24)
  • SSOP (DB; 14, 20, 24)
  • TSSOP (PW, DGG; 14, 20, 24, 48, 56, 64)
  • TVSOP (DGV; 14, 20, 48)
  • VQFN (RGY; 14, 20)
Applications
  • Computing
  • Wearables
  • Personal electronics
  • Automotive and industrial