SDYU001AC June   2015  – November 2025 LSF0101 , LSF0102 , LSF0108 , SN74GTL2014 , SN74HC245 , SN74LS07 , SN74LV123A , SN74LV1T08 , SN74LV1T34 , SN74LV244AT , SN74LV245A , SN74LV4T125 , SN74LVC14A , SN74LVC1G08 , SN74LVC1G125 , SN74LVC245A , SN74LVTH125 , SN74LVTH16244A , SN74LVTH16245A , SN74LVTH245A

 

  1.   1
  2.   Trademarks
  3. 1Introduction
  4. 2Logic Overview
    1. 2.1 Logic Family Quick Reference
    2. 2.2 Comparison of Switching Standards
    3. 2.3 Automotive Logic
    4. 2.4 Ongoing Packaging Investment
    5. 2.5 TI's Programmable Logic Devices: TPLD
    6. 2.6 Function Table
  5. 3Logic Families
    1. 3.1  Legacy Logic
    2. 3.2  AC(T): Advanced CMOS
    3. 3.3  AHC(T): Advanced High-Speed CMOS
    4. 3.4  ALVC: Advanced Low-Voltage CMOS
    5. 3.5  AUC: Advanced Ultra Low Voltage CMOS
    6. 3.6  AUP: Advanced Ultra-Low Power
    7. 3.7  AVC: Advanced Very-Low-Voltage CMOS
    8. 3.8  HC(T): High-Speed CMOS
    9. 3.9  HCS: High-Speed CMOS with Schmitt-trigger inputs
    10. 3.10 LV-A(T): Low Voltage
    11. 3.11 LVxT: Low-Voltage CMOS Single Supply Translating Logic
    12. 3.12 LVC: Low-Voltage CMOS
    13. 3.13 LVT: Low-Voltage BiCMOS Technology
  6. 4Appendix A: Logic Packages
  7. 5Appendix B: Competitor Family Cross Reference
  8. 6Appendix C: Logic Part Number Naming Conventions
  9. 7Appendix D: Standard Logic Functions
  10. 8Revision History

AHC(T): Advanced High-Speed CMOS

The AHC family provides a natural migration for high speed CMOS (HC) users who need more speed for low-power, and low-drive applications. Unlike many other advanced logic families, AHC does not have the drawbacks that come with higher speed, e.g., higher signal noise and power consumption. The AHC logic family consists of gates, registers, and bus functions that feature higher performance than the HC product family at comparable cost. The AHCT family has the same high speed and low noise capabilities of the AHC family while providing TTL-compatible I/Os when operating from a 5V supply.

Key Features Packaging Options
  • PDIP (N; 14, 16, 20)
  • SOIC (D, DW; 14, 16, 20)
  • SOP (NS; 14, 16, 20)
  • SOT-23 (DBV; 5)
  • SOT-5X3 (DRL; 5)
  • SOT-SC70 (DCK; 5)
  • SSOP (DB, DL; 14, 16, 20, 48)
  • TSSOP (PW, DGG; 14, 16, 20, 48)
  • TVSOP (DGV; 14, 16, 20, 48)
  • VQFN (RGY, RKS; 14, 16, 20)
  • VSSOP (DGS; 20)
  • WQFN (BQA, BQB; 14, 16)
  • X2SON (DTX; 5)
Applications
  • Hybrid and electric vehicle powertrain systems
  • Automotive body electronics and lighting
  • Broadband fixed line optical and copper
  • Server motherboards
  • Network switches and routers
  • Advanced driver assistance systems (ADAS)
  • Industrial automation