SLAA834B May 2018 – August 2021 MSP430FR2000 , MSP430FR2032 , MSP430FR2033 , MSP430FR2100 , MSP430FR2110 , MSP430FR2111 , MSP430FR2153 , MSP430FR2155 , MSP430FR2310 , MSP430FR2311 , MSP430FR2353 , MSP430FR2355 , MSP430FR2422 , MSP430FR2433 , MSP430FR2475 , MSP430FR2476 , MSP430FR2512 , MSP430FR2522 , MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633 , MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676 , MSP430FR4131 , MSP430FR4132 , MSP430FR4133 , MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729 , MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
In FR4xx family, because FRAM is very easy to reprogram, it also makes it easy for erroneous code execution to unintentionally overwrite application code, just as it would if executing from RAM.
To safeguard against erroneous overwriting of FRAM, memory write protection is provided. FR4xx provides two separate write protection bits:
When writing the SYSCFG0 register, write the protection password (SYSCFG0.FRWPW = 0xA5) in a word with the other bits.
Table 3-1 summarizes protecting FRAM features in the typical device of MSP430FR4xx and MSP430FR2xx family.
| Feature | FR2033 | FR4133 | FR2433 | FR2311 | FR2111 | FR2355 | FR2476 |
|---|---|---|---|---|---|---|---|
| Protection password (SYSCFG0.FRWPPW) | N | N | Y | Y | Y | Y | Y |
| The program FRAM write protection (SYSCFG0.PFWP) | Y | Y | Y | Y | Y | Y | Y |
| The data FRAM protection (SYSCFG0.DFWP) | Y | Y | Y | N | N | Y | Y |
| Program FRAM write protection offset address (SYSCFG0.FRWPOA) | N | N | N | N | N | Y | Y |
In the FR59xx family, a memory protection unit (MPU) is provided. It is recommended to set boundaries between code and data memory to increase code security and protect against accidental writes or erasures. The MPU allows users to separate blocks of FRAM and assign unique privileges to each block based on the application's requirement. For example, if a memory block is assigned read only status, any write access to that block is prevented and an error is flagged. This is useful for storing constant data or application code that is not expected to change over the device lifetime