SLAA834B May 2018 – August 2021 MSP430FR2000 , MSP430FR2032 , MSP430FR2033 , MSP430FR2100 , MSP430FR2110 , MSP430FR2111 , MSP430FR2153 , MSP430FR2155 , MSP430FR2310 , MSP430FR2311 , MSP430FR2353 , MSP430FR2355 , MSP430FR2422 , MSP430FR2433 , MSP430FR2475 , MSP430FR2476 , MSP430FR2512 , MSP430FR2522 , MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633 , MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676 , MSP430FR4131 , MSP430FR4132 , MSP430FR4133 , MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729 , MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
The LCD_E module is supported in the FR4xx family, and the LCD_C module is supported in the FR59xx family. For the detailed design difference on the LCD module, see Designing with MSP430™ MCUs and segment LCDs.
Table 8-4 summarizes the key difference between LCD_E and LCD_C.
| Parameter | LCD_E (FR4xx) | LCD_C (FR59xx) |
|---|---|---|
| Supported types of LCDs | Static, 2-, 3-, 4-, 5-, 6-, 7, 8-mux | Static, 2-, 3-, 4-, 5-, 6-, 7, 8-mux |
| LCD bias modes | 1/3 bias | 1/2 bias and 1/3 bias |
| Flexible configuration for COM and Segment pins | Yes | No |
| LCD clock selection | ACLK, XT1, VLO | ACLK, VLO |
| Interrupt capabilities | Yes (3 sources) | Yes (4 sources) |
| Dual memory display | Yes | Yes |
| Charge pump voltage with external voltage reference | Programmable (15 Levels) | Programmable (15 Levels) |
| Low-power waveforms mode | Yes | Yes |
| LCD blinking memory | Yes | Yes |
| External pins | R13, R23, R33, LCDCAP0, LCDCAP1 | R03, R13, R23, R33 |
| LPM3.5 | Supported | Not supported |
| Maximum LCD voltage (VLCD,typ) | 3.44 V | 3.44 V |
| Number of LCD pins | Up to 4×60 or 8×56 | Up to 4×50 or 8×46 |