SLAAEN0 September   2024 MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Low-Frequency Subsystem Introduction
    1. 2.1 Resetting LFSS IP Using VBAT
    2. 2.2 Power Domain Supply Detection
      1. 2.2.1 Start-Up Sequences
      2. 2.2.2 LFSS IP Behavior
    3. 2.3 LFXT, LFOSC
    4. 2.4 Independent Watchdog Timer (IWDT)
    5. 2.5 Tamper I/O
      1. 2.5.1 IOMUX Mode
      2. 2.5.2 Tamper Mode
        1. 2.5.2.1 Tamper Event Detection
        2. 2.5.2.2 Timestamp Event Output
        3. 2.5.2.3 Heatbeat Generator
    6. 2.6 Scatchpad Memory (SPM)
    7. 2.7 Real-Time Clock (RTC)
    8. 2.8 VBAT Charging Mode
  6. 3Application Examples
    1. 3.1 Tamper I/O Heartbeat Example
    2. 3.2 RTC Tamper I/O Timestamp Event Example
    3. 3.3 Supercapacitor Charging Example
    4. 3.4 LFOSC Transition Back to LFXT Example
    5. 3.5 RTC_A Calibration
      1. 3.5.1 Peripheral ADC 12
      2. 3.5.2 RTC_A

Abstract

The Low-Frequency Subsystem (LFSS), is a new feature set in the MSPM0Lx22x device family that features a real-time clock (RTC), low-frequency crystal (LFXT), low-frequency oscillator (LFOSC), and scratchpad memory (SPM). The LFSS is powered by a separate power domain named VBAT Power Domain which allows the peripherals in the LFSS to continue running when the main VDD power is lost. This application note discusses how the LFSS and VBAT domain is used in an application. Find used examples under SDK with this address: C:\ti\mspm0_sdk_x_xx_xx_xx_internal\examples\nortos\LP_MSPM0L2228\driverlib.