SLAU958A January 2025 – March 2025 MSPM0G3507
ADC configuration for three phase current sensing: The default pin configurations for ADC currents for three phase current sensing are shown in Table 2-16 and Table 2-5, depending on the DRV device used. The required connections are three ADC inputs connected to the three CSA outputs from the motor driver or external CSAs.
ADC0 and ADC1 are two simultaneous-sampling 4Msps analog-to-digital converters that are used to measure phase currents and voltages. ADC0 and ADC1 measure phase currents simultaneously and bus voltage sequentially depending on the rotor angle under normal motor run conditions.
An optional low-pass RC filter can be placed in series from the CSA outputs to the ADC inputs to filter out any high-frequency noise from the switching output signals for proper ADC sampling as shown in Figure 2-2.
Choose a filtering frequency fc which is at least 10 times the PWM switching frequency (fPWM). Use Equation 1 to calculate fc based on the RC filter design.
| MSPM0 Pin | Function | DRV Connection | DRV Function |
|---|---|---|---|
| A0_3 | ADC0, channel 3 input | SOA | Phase A current sense output |
| A0_2 | ADC0, channel 2 input | SOB | Phase B current sense output |
| A1_2 | ADC1, channel 2 input | SOB | Phase B current sense output |
| A1_1 | ADC1, channel 1 input | SOC | Phase C current sense output |
| MSPM0 Pin | Function | DRV Connection | DRV Function |
|---|---|---|---|
| A1_13 | ADC1, channel 13 input | SOA | Phase A current sense output |
| A1_14 | ADC1, channel 14 input | SOB | Phase B current sense output |
| A0_12 | ADC0, channel 12 input | SOB | Phase B current sense output |
| A0_2 | ADC0, channel 2 input | SOC | Phase C current sense output |
| MSPM0 Pin | Function | DRV Connection | DRV Function |
|---|---|---|---|
| A1_2 | ADC1, channel 2 input | SOA | Phase A current sense output |
| A0_3 | ADC0, channel 2 input | SOB | Phase B current sense output |
| A1_3 | ADC1, channel 3 input | SOC | Phase C current sense output |
| MSPM0 Pin | Function | DRV Connection | DRV Function |
|---|---|---|---|
| A1_14 | ADC1, channel 14 input | SOA | Phase A current sense output |
| A1_13 | ADC1, channel 13 input | SOB | Phase B current sense output |
| A0_4 | ADC0, channel 4 input | SOC | Phase C current sense output |
In single shunt current sensing either of ADC0/ADC1 is used to sample the same shunt current at two different instances in a single PWM cycle to estimate the three phase currents. User need to configure appropriate ADC to sample the Currest sense output from the Memory '0' index, Memory '1' Index for FOC operation. Refer to the Universal FOC User Guide for details on ADC cufigurations for Single shunt current sensing.
| MSPM0 Pin | Function | DRV Connection | DRV Function |
|---|---|---|---|
| A1_2 | ADC 1, Channel 2 Input | SOX | DC bus current sense |
| MSPM0 Pin | Function | DRV Connection | DRV Function |
|---|---|---|---|
| A1_14 | ADC 1, Channel 14 Input | SOX | DC bus current sense |