SLAU958A January 2025 – March 2025 MSPM0G3507
The user can optionally use the MSPM0 Universal FOC GUI as a host to send commands to the MSPM0 MCU at the target to control the motor using serial to UART interface.
The GUI contains a USB-to-UART codec that can send UART commands as a host to the MSPM0 LaunchPad kit. The application software includes a configurable UART register map and data format that translates the UART data into simplified motor control commands.
| Connection | Interface | Hardware Connections |
|---|---|---|
| GUI to target MSPM0 MCU | UART | UART3_TX, UART3_RX |
To launch the GUI, go to the MSPM0 Universal FOC GUI. page.