SLAU958A January 2025 – March 2025 MSPM0G3507
Set of basic system configuration parameters essential for motor control system functionality.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | MTR_RESISTANCE | R/W | 0000h | Motor Resistance in milliohms |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | MTR_INDUCTANCE | R/W | 0000h | Motor Inductance in microhenry. For Salient pole motors (Lq + Ld)/2 |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | MTR_SALIENCY | R/W | 0.0(Float) | Saliency of Motor (Lq-Ld)/(Lq+Ld) in float. |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | MTR_BEMF_CONSTANT | R/W | 0000h | Motor BEMF constant in mV/Hz × 10. |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | VOLTAGE_BASE | R/W | 0.0(Float) | Base voltage of the board calculatedas the maximum measurable voltage detailed inEquation 7 MAX_DC_VOLTAGE/sqrt(3) |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | CURRENT_BASE | R/W | 0.0(Float) | Base current of the board calculated based on
the CSA gain in as (1.65V - ADC OffsetVoltage/ CSA Gain in
volts/amp) in amps. 1.65V is the reference mid point voltage of the ADC for bidirectional current sensing. 0.4125 is the offset Voltage in DRV8329 If the CSA gain is in V/V , multiply with current sense resistor value in ohms to compute CSA gain in volts/amp |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | MOTOR_MAX_SPEED | R/W | 0.0(Float) | Rated motor speed in Hz from the data sheet |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | MOTOR_MAX_POWER | R/W | 0.0(Float) | Rated motor power in Hz from the data sheet |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | SPEED_POWER_LOOP_KP | R/W | 0.0(Float) | Proportional gain for the closed loop speed control /Power Loop Control in float |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | SPEED_POWER_LOOP_KI | R/W | 0.0(Float) | Integral gain for the closed loop speed control /Power Loop Control in float |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | CURR_LOOP_KP | R/W | 0.0(Float) | Proportional gain for the closed loop torque control in float |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | CURR_LOOP_KI | R/W | 0.0(Float) | Integral gain for the closed loop torque control in float |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | FLUX_WEAK_KI | R/W | 0.0(Float) | Proportional gain for the Flux weakening control in float |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | FLUX_WEAK_KP | R/W | 0.0(Float) | Integral gain for the Flux weakening control in float |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | KSLIDE | R/W | 0.0(Float) | Sliding Gain for the ESMO ESTIMATOR |