SLOA327A November 2022 – August 2024 LM25017 , LM25018 , LM25019 , LM25180 , LM25183 , LM25184 , LM5017 , LM5018 , LM5019 , LM5160 , LM5160A , LM5161 , LM5168-Q1 , LM5169-Q1 , LM5180 , LM5181 , SN6501 , SN6505A , SN6505B , SN6505D-Q1 , SN6507 , TPS55010
| Parameter | Open-Loop LLC (see Figure 1) |
Open-Loop Push-Pull (see Figure 2) |
Duty Control Push-Pull (see Figure 3) |
Fly-Buck (see Figure 4) |
Fly-Buck Boost (see Figure 5) |
Primary-Side Regulated Flyback (see Figure 6) |
Fully-Integrated Modules (see Figure 7) |
|---|---|---|---|---|---|---|---|
| VIN (MIN, MAX) | 9V, 34V | 2.25V, 36V | 3V, 36V | 2.95V, 120V | 2.95V, 120V – |Non-iso VOUT_N| |
4.5V, 65/100V(3) | 4.5V, 26.4V |
| MAX POUT | Up to 9W | Up to 10W | Up to 5W | Up to 15W | Up to 10W | Up to 15W/50W+ (6) | Up to 2W |
| VOUT Regulation | Non-regulated | VIN controlled | Quasi-regulated | Regulated | Regulated and non-regulated | ||
| VOUT setting(5) | n, (Lr, Cr) | n | n, RDC | n, resistor-divider for non-iso VOUT | RFB, n | (4) | |
| V_ISO | Depends on used transformer | Up to 5kVRMS | |||||
| Type of Isolation | Up to reinforced | ||||||
| EMI | Best | Good | Good | Better | Better | Good | (4) |
| Supporting Devices | UCC25800-Q1 UCC25800B-Q1 |
SN6501, SN6505A, SN6505B SN6505D-Q1, SN6507 |
SN6507 | TPS55010, LM5017, LM5018, LM5019, LM25017, LM25018, LM25019, LM5160, LM5160A, LM5161, LM5168, LM5169 |
Converters
(integrated MOSFET): LM5180, LM5181, LM25180, LM25183, LM25184 Controllers (external MOSFET): LM5185, LM25185 |
Isolated Power UCC33410, UCC33420, UCC12050, UCC12040, UCC12051-Q1, UCC12041-Q1, UCC14xxx, UCC15xxx DCH01, DCPA1, DCP01B, DCR01, DCV01, DCP02, DCR02 Isolated data and power ISOW784x, ISOW7841A-Q1, ISOW774x |
|
| (1) LMR50410XF, TPS560430XF, TPS560430X3F , TPS560430YF, LMR23630F, LMR23630AF, LM73605 , LM73606, LMR36015FB, LMR36500F, LMR36501F, LMR36502F, LMR36503RF, LMR36503MSC-Q1, LMR36506RF, LMR36520FA |
|||||||
| Reference Designs (Examples) | PMP23061, PMP23216, PMP23209, PMP40980, PMP40970, PMP23240 |
TIDA-01576, PMP22992, PMP21561 |
SN6507DGQEVM | TIDA-00688, TIDA-00689, PMP15006, PMP10532 |
(2) PMP10545, PMP10733, PMP10571 |
TIDA-010048, TIDA-010006, TIDA-010009, TIDA-01535, PMP31177, PMP30834, PMP30750, PMP22760 |
TIDA-01434 |
| Additional Collateral | SLUAAB9 SSZTCX7 |
SLLA587, SLLA436, SLLA566 |
SLLA587, SLLA566 |
SLYT615, SLPY004, SNVA790, Design Calculator |
SNVAA84, Design Calculator |
SNVAA28, SNVA900, SLYT800 |
SSZTD18, SLUA977, SLLA553, SLYY202, SLLA561 |