SLUAAS4 January   2024 LM5155-Q1 , LM51551-Q1 , LM5156-Q1 , LM51561-Q1 , LM51561H-Q1 , LM5156H-Q1 , LM5157-Q1 , LM51571-Q1 , LM5158-Q1 , LM51581-Q1 , UCC28700-Q1 , UCC28730-Q1 , UCC28740-Q1 , UCC28781-Q1 , UCC28C50-Q1 , UCC28C51-Q1 , UCC28C52-Q1 , UCC28C53-Q1 , UCC28C54-Q1 , UCC28C55-Q1 , UCC28C56H-Q1 , UCC28C56L-Q1 , UCC28C57H-Q1 , UCC28C57L-Q1 , UCC28C58-Q1 , UCC28C59-Q1

 

  1.   1
  2.   Abstract
  3. 1Introduction
    1. 1.1 Low-Voltage Isolated Bias Power Supply
    2. 1.2 High-Voltage Isolated Bias Power Supply
  4. 2Pre-Regulator Requirement
    1. 2.1 Pre-Regulator at Low-Voltage Battery
      1. 2.1.1 Single Pre-Regulators Architecture
      2. 2.1.2 Multiple Pre-Regulators Architecture
    2. 2.2 Pre-Regulator From High-Voltage Battery
  5. 3Fully-Distributed Architecture
  6. 4Semi-Distributed Architecture
  7. 5Centralized Architecture
  8. 6Redundancy in Isolated Bias Power Supply Architectures
    1. 6.1 No Redundancy
    2. 6.2 Redundancy to all Devices
    3. 6.3 Redundancy to Low Side Only
    4. 6.4 Redundancy to High Side Only
  9. 7Summary
  10. 8Terminology

Centralized Architecture

In centralized architecture, all high-side and low-side gate drivers are supplied using a single isolated bias power supply device. This can be the most cost-effective design. On the other side, a failure in this device results into a single point failure and all gate drivers lose the power supply at the same time. Another challenge with this type of architecture is to design a transformer with 6 secondary windings (Pri:Sec = 1:6) and complex PCB layout due to long PCB traces. Therefore, it is difficult to achieve tight voltage regulation in this architecture. Centralized architecture is not commonly used in traction inverters.

GUID-20240112-SS0I-WXQC-LG7Z-76T96PNFSDX2-low.svgFigure 5-1 Centralized Architecture