SLUAAS4 January   2024 LM5155-Q1 , LM51551-Q1 , LM5156-Q1 , LM51561-Q1 , LM51561H-Q1 , LM5156H-Q1 , LM5157-Q1 , LM51571-Q1 , LM5158-Q1 , LM51581-Q1 , UCC28700-Q1 , UCC28730-Q1 , UCC28740-Q1 , UCC28781-Q1 , UCC28C50-Q1 , UCC28C51-Q1 , UCC28C52-Q1 , UCC28C53-Q1 , UCC28C54-Q1 , UCC28C55-Q1 , UCC28C56H-Q1 , UCC28C56L-Q1 , UCC28C57H-Q1 , UCC28C57L-Q1 , UCC28C58-Q1 , UCC28C59-Q1

 

  1.   1
  2.   Abstract
  3. 1Introduction
    1. 1.1 Low-Voltage Isolated Bias Power Supply
    2. 1.2 High-Voltage Isolated Bias Power Supply
  4. 2Pre-Regulator Requirement
    1. 2.1 Pre-Regulator at Low-Voltage Battery
      1. 2.1.1 Single Pre-Regulators Architecture
      2. 2.1.2 Multiple Pre-Regulators Architecture
    2. 2.2 Pre-Regulator From High-Voltage Battery
  5. 3Fully-Distributed Architecture
  6. 4Semi-Distributed Architecture
  7. 5Centralized Architecture
  8. 6Redundancy in Isolated Bias Power Supply Architectures
    1. 6.1 No Redundancy
    2. 6.2 Redundancy to all Devices
    3. 6.3 Redundancy to Low Side Only
    4. 6.4 Redundancy to High Side Only
  9. 7Summary
  10. 8Terminology

Single Pre-Regulators Architecture

The use of a single pre-regulator is a cost-effective option since there is only one pre-regulator for both high- and low-side bias power supply devices. However, using a single pre-regulator can result in a single point failure in case of any issues in the pre-regulator circuit. This is not always the best choice from the functional safety point of view.

GUID-20231228-SS0I-RDRX-HBVL-8KWJGHLZLC1C-low.svg Figure 2-1 Single Pre-Regulator in a Fully-Distributed Architecture