- Channel 1 (+ 3.3 VOUT)
- Channel 4 (Tracking In)
- VIN = 12 V
- IOUT = 10 A
To demonstrate multiple EVM (2
modules) tracking, the following procedure must be followed to ensure proper
functionality. The second TPS40100 EVM should be configured to a different output
voltage.
- Shunt pins 2 and 3 of the
Tracking Enable Jumper (J8) for both modules.
- Connect J3 pin 1 of each
EVM.
- Connect TP16 of each EVM. This is
the module to module test point. This allows either module to be the control EVM
through S2.
- The Tracking Engage Switch (S2)
should be in the closed (shorting pins 2 and 3) position on the control
EVMs.
- Connect an oscilloscope probe to
the TP17 and 18 of both modules and pin 1 of J3 of one of the modules. Modules
should have a common input voltage and return.
- Remote sense jumpers (J6 and 7)
should have pins 2 and 3 shunted, activating local output sensing.
- Apply an input voltage of 10.8 V
to 13.2 V.
- Allow the SS voltage to reach 3.5
V.
- Open the control EVM Tracking
Engage Switch (S2) (Opening pins 2 and 3) and observe the monitored points (Both
EVM outputs and the tracking in voltage. Output voltage should follow the
tracking in voltage until reaching the regulation point).
- Close the Tracking Engage Switch
(S2) (Shorting pins 2 and 3) of the control EVM and observe the monitored points
(Both EVM outputs and the tracking in voltage). Falling waveforms should be
coincidal.