SLUU224A May   2005  – March 2022 TPS40100

 

  1.   Trademarks
  2. 1Introduction
  3. 2Description
    1. 2.1 Applications
    2. 2.2 Features
      1. 2.2.1 Using Remote Sense (J3)
      2. 2.2.2 Simultaneous Tracking (J3)
      3. 2.2.3 Enable (SW2)
      4. 2.2.4 Margin Up/Down (J4)
      5. 2.2.5 Power Good (J1)
      6. 2.2.6 Synchronization (J1)
  4. 3Electrical Performance Specifications
  5. 4Schematic
  6. 5Test Setup
    1. 5.1 Equipment
      1. 5.1.1 Voltage Source (VIN)
      2. 5.1.2 Meters
      3. 5.1.3 Loads (LOAD1)
      4. 5.1.4 Recommended Wire Gauge
      5. 5.1.5 Other
    2. 5.2 Equipment Setup
      1. 5.2.1 Initial EVM Jumper and Switch Settings
      2. 5.2.2 Procedure
      3. 5.2.3 Start-Up and Shutdown Procedure
      4. 5.2.4 Equipment Shutdown
    3. 5.3 Other Tests
      1. 5.3.1 Adjusting Output Voltage (R1 and R3)
      2. 5.3.2 Remote Sense Test Setup
      3. 5.3.3 Voltage Tracking Test Setup
        1. 5.3.3.1 Single Unit Tracking (Charge)
        2. 5.3.3.2 Single Unit Tracking (Discharge)
      4. 5.3.4 Enable and Disable Test Setup
        1. 5.3.4.1 Power-On Enable
      5. 5.3.5 Margin Test Setup
        1. 5.3.5.1 Margin Up 5%
      6. 5.3.6 Power Good and Synchronization Test Setup
        1. 5.3.6.1 Synchronization
  7. 6TPS40100EVM Typical Performance Data and Characteristics Curves
    1. 6.1 Efficiency
    2. 6.2 Line and Load Regulation
    3. 6.3 Loop Stability
  8. 7EVM Assembly Drawings and Layout
  9. 8List of Materials
  10. 9Revision History

Start-Up and Shutdown Procedure

  1. Increase VIN (V1) from 0 V to 12 VDC.
  2. Observe that VOUT has risen to its nominal voltage.
  3. Vary LOAD1 from 0 ADC–10 ADC.
  4. Vary VIN from 10.8 VDC to 13.2 VDC.
  5. Decrease LOAD1 to 0 A.
  6. Decrease VIN to 0 V.