SLUU224A May   2005  – March 2022 TPS40100

 

  1.   Trademarks
  2. 1Introduction
  3. 2Description
    1. 2.1 Applications
    2. 2.2 Features
      1. 2.2.1 Using Remote Sense (J3)
      2. 2.2.2 Simultaneous Tracking (J3)
      3. 2.2.3 Enable (SW2)
      4. 2.2.4 Margin Up/Down (J4)
      5. 2.2.5 Power Good (J1)
      6. 2.2.6 Synchronization (J1)
  4. 3Electrical Performance Specifications
  5. 4Schematic
  6. 5Test Setup
    1. 5.1 Equipment
      1. 5.1.1 Voltage Source (VIN)
      2. 5.1.2 Meters
      3. 5.1.3 Loads (LOAD1)
      4. 5.1.4 Recommended Wire Gauge
      5. 5.1.5 Other
    2. 5.2 Equipment Setup
      1. 5.2.1 Initial EVM Jumper and Switch Settings
      2. 5.2.2 Procedure
      3. 5.2.3 Start-Up and Shutdown Procedure
      4. 5.2.4 Equipment Shutdown
    3. 5.3 Other Tests
      1. 5.3.1 Adjusting Output Voltage (R1 and R3)
      2. 5.3.2 Remote Sense Test Setup
      3. 5.3.3 Voltage Tracking Test Setup
        1. 5.3.3.1 Single Unit Tracking (Charge)
        2. 5.3.3.2 Single Unit Tracking (Discharge)
      4. 5.3.4 Enable and Disable Test Setup
        1. 5.3.4.1 Power-On Enable
      5. 5.3.5 Margin Test Setup
        1. 5.3.5.1 Margin Up 5%
      6. 5.3.6 Power Good and Synchronization Test Setup
        1. 5.3.6.1 Synchronization
  7. 6TPS40100EVM Typical Performance Data and Characteristics Curves
    1. 6.1 Efficiency
    2. 6.2 Line and Load Regulation
    3. 6.3 Loop Stability
  8. 7EVM Assembly Drawings and Layout
  9. 8List of Materials
  10. 9Revision History

TPS40100EVM Typical Performance Data and Characteristics Curves

Figure 6-1 through Figure 6-3 present typical performance curves for the TPS40100EVM-001. Since actual performance data can be affected by measurement techniques and environmental variables, these curves are presented for reference and can differ from actual field measurements.