SLUU224A May 2005 – March 2022 TPS40100
To begin testing, set up the EVM according to Figure 5-2. Choose the desired margin level. Connector J4 pins 3, 6, 12, and 15 are designated pins that can be connected to adjacent VIN pins (2, 5, 11, and 14) of J4 to enable the desired margin level. Please see Figure 5-10. For example, to margin the unit up 5%, connect a jumper across pins 2 and 3 of J4.