SLUUCW8 October 2023 BQ27Z746
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Protections | HCUV | Recovery | I2 | 0 | 32767 | 2900 | mV | Hardware Cell Undervoltage recovery threshold in RELAX or DISCHARGE mode |
Protections | HCUV | Recovery Chg | I2 | 0 | 32767 | 2520 | mV | Hardware Cell Undervoltage recovery threshold in CHARGE mode |
Protections | HCUV | Recovery Delay | U1 | 0 | 255 | 1 | s | Hardware Cell Undervoltage recovery delay |