SLUUCW8 October 2023 BQ27Z746
This command returns the signature of all static data flash parameters. The command does not update Static DF Signature.
Status | Condition | Action |
---|---|---|
Enable | 0x0005 to AltManufacturerAccess() | Returns the signature of all static DF on a subsequent read on MACData() after a wait time of 250 ms. The MSB is set to 1 if the calculated signature does not match the signature stored in DF. |
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
System Data | Integrity | Static DF Signature | H2 | 0 | 0x7FFF | 0x0000 | — | Static data flash signature. Use the MAC StaticDFSignature() (with MSB set to 0) to manually initialize this value. |