SLUUCW8 October 2023 BQ27Z746
These commands return the lifetime data in RAM on MACData(). See Table 9-1 for more information on the collected time based data.
Each block access returns data, as indicated below, where MAC 0x0065 returns SOC range one, MAC 0x0066 returns SOC range two, and so on:
aaAAbbBBCCccDDddEEeeFFffGGggHHhhIIiiJJjjKKkkLLllMMmmNNnnOOooPPpp.
Value | Description |
---|---|
BBbbAAaa | Seconds at temperature range 1 at SOC range = (MAC number – 0x0064) |
DDddCCcc | Seconds at temperature range 2 at SOC range = (MAC number – 0x0064) |
FFffEEee | Seconds at temperature range 3 at SOC range = (MAC number – 0x0064) |
HHhhGGgg | Seconds at temperature range 4 at SOC range = (MAC number – 0x0064) |
JJjjIIii | Seconds at temperature range 5 at SOC range = (MAC number – 0x0064) |
LLllKKkk | Seconds at temperature range 6 at SOC range = (MAC number – 0x0064) |
NNnnMMmm | Seconds at temperature range 7 at SOC range = (MAC number – 0x0064) |
PPppOOoo | Seconds at temperature range 8 at SOC range = (MAC number – 0x0064) |