SLUUCW8 October 2023 BQ27Z746
To reduce power consumption to a minimum, the device can be sent to SHUTDOWN mode. After sending this command, the OperationStatus()[SDM] = 1, an internal counter starts and the CHG and DSG FETs turn off when the counter reaches FET Off Time. When the counter reaches Delay time, the device enters SHUTDOWN mode if no charger present is detected and the ENAB pin is high.
If the device is SEALED, this feature requires the command to be sent twice in a row within 4 seconds (for safety purposes). If the device is in UNSEALED or FULL ACCESS mode, sending the command the second time cancels the delay and the device enters SHUTDOWN immediately.
To wake up the device, a voltage > VStartup– must apply to the PACK pin or the ENAB pin pulled low. The device powers up and a full reset is applied.