SLUUCW8 October 2023 BQ27Z746
The second order delta-sigma ADC in the gauge measures the pack voltage (at the PACK pin) at 1-s intervals in NORMAL mode, and Voltage Time-second intervals in SLEEP mode. This data is scaled and translated into mV using Pack Gain and reported through PACK pin voltage in DAStatus1(). The gauge uses this information for entry to SHUTDOWN mode, zero-volt charging, and BUFFER mode for the battery sensing output.