The BQ27Z746-R1 device provides a feature-rich gas gauging solution for single-cell battery pack applications. The device has extended capabilities, including:
- Fully integrated single-cell Li-ion or Li-polymer cell battery gauge solution and protection
- Next-generation patented Impedance Track® technology accurately measures available charge in Li-ion and Li-polymer batteries
- High side N-CH protection FET drive
- Power modes:
- NORMAL mode
- SLEEP mode
- SHIP mode
- SHELF mode
- SHUTDOWN mode
- Full array of programmable protection features
- Voltage
- Current
- Temperature
- CHG/DSG FETs
- Information available to external smart charger
- JEITA
- Charging current
- Charging voltage
- Diagnostic lifetime data monitor
- Supports two-wire I2C interface
- Supports one-wire HDQ interface
- SHA-256 authentication
- Ultra-compact package: 16-ball DSBGA