SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | COVL | Counter Dec Delay | U1 | 0 | 255 | 10 | s |
Description: Whenever a COV event occurs, the COV latch counter is incremented. While the counter is nonzero, it is decremented after the delay set by this parameter. Set this parameter to a value larger than Protections:Recovery:Time to ensure that repeated COV events can increment the counter faster than this would decrement it. Set this parameter to a value smaller than Protections:COVL:Recovery Time to ensure that the latch counter is decremented before recovering. Otherwise, the protection would trigger again because the latch counter is still at the limit.