SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Cell Balancing Config | Cell Balance Min Delta (Charge) | U1 | 0 | 255 | 40 | mV |
Description: While charging, the delta between the maximum and minimum cell voltages must be greater than this value for automatic cell balancing to begin.