SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | COVL | Latch Limit | U1 | 0 | 255 | 0 | — |
Description: Whenever a COV event occurs, the COV latch counter is incremented. If the latch counter reaches this limit, the Cell Overvoltage Latch Protection is triggered. This protection allows for a longer recovery time when repeated COV events occur because the action of turning the CHG FET off cause the voltage to drop enough to recover.