SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | Comm Type | U1 | 0x00 | 0x1F | 0 | — |
Description: Selects the active communication mode. This mode is applied on reset or when the SWAP_COMM_MODE command is received. For bq769x2, the default mode is I2C Fast. For bq769x201, the default mode is SPI with CRC.
0x00 = Default
0xff = Default
0x03 = HDQ (using ALERT pin)
0x04 = HDQ (using HDQ pin)
0x07 = I2C (for use up to 100 kHz bus speed)
0x08 = I2C Fast (for use above 100 kHz bus speed)
0x09 = I2C Fast with Timeouts (for use above 100 kHz bus speed)
0x0f = SPI
0x10 = SPI with CRC
0x11 = I2C with CRC (for use up to 100 kHz bus speed)
0x12 = I2C Fast with CRC (for use above 100 kHz bus speed)
0x1e = I2C with Timeouts (for use up to 100 kHz bus speed)
All other values = Reserved. Do not use