SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Load Detect | Timeout | U2 | 0 | 65535 | 1 | hrs |
Description: To prevent the Load Detect function from indefinitely operating and draining the battery, a timeout may be configured. This timeout starts when Load Detect is first enabled to check recovery and is measured in hours. After this timeout, Load Detect is no longer checked until the latch faults have recovered or a command to retry is received.