SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | OCD3 | Threshold | I2 | –32768 | 0 | –4000 | userA |
Description: This parameter sets the Overcurrent in Discharge 3rd Tier Protection threshold. Units of reported current are configurable. This parameter uses the same units as reported current, so it is in units of user-amps.