SLUUD44 June 2025 UCC57142
The UCC57142EVM out-of-the-box can be made compatible with the UCC27511 through the following modifications:
Table 2-5 lists how the I/O headers are used for the UCC27511.
|
EVM Header |
Function |
|---|---|
|
OCP / OCP_IN |
VDD pin / VCC signal input |
|
GND_IO |
OUTH pin |
|
OUT / Gate |
OUTL pin / Gate |
|
VDD / VCC |
GND pin / unused |
|
EN/FLT / EN/FLT_IN |
IN- pin / IN- signal input(1) |
|
IN / IN_IN |
IN+ pin / IN+ signal input(1) |