SLUUD44 June 2025 UCC57142
The UCC57142EVM out-of-the-box can be made compatible with the UCC27518, UCC27519, UCC27536, and UCC27537 through the following modifications:
Table 2-7 lists how the I/O headers are used for the UCC27518, UCC27519, UCC27536, and UCC27537.
| EVM Header | Function |
|---|---|
| OCP / OCP_IN | EN pin / EN signal input |
| GND_IO | GND pin |
| OUT / Gate | IN pin / IN signal input |
| VDD / VCC | OUT pin / unused |
| EN/FLT / EN/FLT_IN | Unused |
| IN_IN | VDD pin / unused |