SLVAFP8 December 2023 AM625SIP , TPS65219
There are multiple variants of the TPS65219 PMIC that come factory programmed with unique register settings to power the AM62x processor and peripherals. Selecting the correct orderable part number (OPN) depends on the application use case, specially the input supply, memory type and CORE voltage. Section 3.1 compares the main NVM settings for the orderable part numbers that are currently available for industrial applications. This table also includes the resources that are available to support new designs. For additional detailed information, please refer to the device data sheet.