SLVUBO3A April   2019  – October 2020 TPS650330-Q1

 

  1.   Trademarks
  2. 1BOOSTXL-TPS65033 Components and Environment
  3. 2BOOSTXL-TPS65033 Board Information
    1. 2.1 Critical Socketed Board Connections
      1. 2.1.1 Power Switches
    2. 2.2 Jumpers and Test Points
  4. 3Programming GUI Operation
    1. 3.1 Initial Set-up
      1. 3.1.1 Finding the GUI
      2. 3.1.2 Offline Installation
      3. 3.1.3 Flashing the MSP430F5529 LaunchPad
      4. 3.1.4 Flashing the MSP432E401Y Launch Pad
    2. 3.2 Connection Debugging
    3. 3.3 Basic Operation of the GUI
      1. 3.3.1 Home
      2. 3.3.2 Block Diagram
      3. 3.3.3 Registers
      4. 3.3.4 Device Configuration
        1. 3.3.4.1 Using Device Configuration to Define Spin Settings
        2. 3.3.4.2 Configuring the Power Sequence
    4. 3.4 Scripting
  5. 4Recommended Operating Procedure
  6. 5BOOSTXL-TPS65033 Schematic
  7. 6BOOSTXL-TPS65033 Board Layers
  8. 7BOOSTXL-TPS65033 Bill of Materials
  9. 8Revision History

Finding the GUI

The Graphical User Interface (GUI) for the BOOSTXL-TPS65033 can be found in the Gallery at TI DevTools. This GUI will connect to the BOOSXL-TPS65033 provided a compatible I2C controller is connected (MSP430F5529LP, MSP432E401Y, or USB2ANY). This GUI is also compatible with the TPS650320Q1EVM and TPS650330Q1EVM, which both have on-board MSP432E401Y MCUs.

The GUI can be operated through Google Chrome™ or Mozilla Firefox™ web browsers. To run the GUI in the browser, click the thumbnail and follow the prompted instructions for first time installation. The GUI requires both a browser plugin and the TI Cloud Agent software for access to the local USB ports. The GUI can also be downloaded for offline operation by hovering over the downward arrow in the GUI thumbnail and selecting the desired platform – Windows®, macOS®, or Linux®.