SLVUBO3A April   2019  – October 2020 TPS650330-Q1

 

  1.   Trademarks
  2. 1BOOSTXL-TPS65033 Components and Environment
  3. 2BOOSTXL-TPS65033 Board Information
    1. 2.1 Critical Socketed Board Connections
      1. 2.1.1 Power Switches
    2. 2.2 Jumpers and Test Points
  4. 3Programming GUI Operation
    1. 3.1 Initial Set-up
      1. 3.1.1 Finding the GUI
      2. 3.1.2 Offline Installation
      3. 3.1.3 Flashing the MSP430F5529 LaunchPad
      4. 3.1.4 Flashing the MSP432E401Y Launch Pad
    2. 3.2 Connection Debugging
    3. 3.3 Basic Operation of the GUI
      1. 3.3.1 Home
      2. 3.3.2 Block Diagram
      3. 3.3.3 Registers
      4. 3.3.4 Device Configuration
        1. 3.3.4.1 Using Device Configuration to Define Spin Settings
        2. 3.3.4.2 Configuring the Power Sequence
    4. 3.4 Scripting
  5. 4Recommended Operating Procedure
  6. 5BOOSTXL-TPS65033 Schematic
  7. 6BOOSTXL-TPS65033 Board Layers
  8. 7BOOSTXL-TPS65033 Bill of Materials
  9. 8Revision History

Flashing the MSP430F5529 LaunchPad

Initial operation with the MSP430F5529 LaunchPad requires downloading pre-configured firmware into the MSP430 in order to be recognized by the GUI.

The GUI incorporates a tool to flash the MSP430F5529 LaunchPad, located under the File tab in the top menu. This tool is pre-configured to flash the MSP430F5529LP only, and cannot be used with other LaunchPads.

GUID-28BFB64A-01E3-4274-A24D-18384C180160-low.png Figure 3-3 LaunchPad Firmware Flashing Tool

To flash the LaunchPad, first connect the MSP430F5529LP to the PC using a micro-USB cable, then select File > Program Device. The GUI will automatically download the firmware, recognize the LaunchPad, and flash the board.

Afterwards the LaunchPad will be recognized as the specific USB-to-I2C interface for operating with the TPS65032001-Q1 and TPS65033x-Q1 PMICs.