SLVUBO3A April   2019  – October 2020 TPS650330-Q1

 

  1.   Trademarks
  2. 1BOOSTXL-TPS65033 Components and Environment
  3. 2BOOSTXL-TPS65033 Board Information
    1. 2.1 Critical Socketed Board Connections
      1. 2.1.1 Power Switches
    2. 2.2 Jumpers and Test Points
  4. 3Programming GUI Operation
    1. 3.1 Initial Set-up
      1. 3.1.1 Finding the GUI
      2. 3.1.2 Offline Installation
      3. 3.1.3 Flashing the MSP430F5529 LaunchPad
      4. 3.1.4 Flashing the MSP432E401Y Launch Pad
    2. 3.2 Connection Debugging
    3. 3.3 Basic Operation of the GUI
      1. 3.3.1 Home
      2. 3.3.2 Block Diagram
      3. 3.3.3 Registers
      4. 3.3.4 Device Configuration
        1. 3.3.4.1 Using Device Configuration to Define Spin Settings
        2. 3.3.4.2 Configuring the Power Sequence
    4. 3.4 Scripting
  5. 4Recommended Operating Procedure
  6. 5BOOSTXL-TPS65033 Schematic
  7. 6BOOSTXL-TPS65033 Board Layers
  8. 7BOOSTXL-TPS65033 Bill of Materials
  9. 8Revision History

BOOSTXL-TPS65033 EVM User's Guide

This document outlines the basic hardware and software components for the BOOSTXL-TPS65033 Socketed Programming Board. The BoosterPack enables pre-assembly programming for both the TPS650320-Q1 and the TPS65033x-Q1 devices. The TPS65032001-Q1 and TPS65033000-Q1 are re-configurable PMICs for prototyping various device settings. The settings can then be provided to TI for a final production PMIC. Alternatively, the TPS65032001-Q1 and TPS65033000-Q1 devices can be programmed in production to match a wide range of application requirements. The non-safety versions of the TPS650320-Q1 and TPS65033x-Q1 will similarly allow programming of production units.