SLVUBQ1A August   2020  – May 2021 TPS543620

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Before You Begin
    3. 1.3 Performance Characteristics Summary
  3. 2Configurations and Modifications
    1. 2.1 Output Voltage
    2. 2.2 Switching Frequency (FSEL Pin)
    3. 2.3 Current Limit, Soft-Start Time, and Internal Compensation (MODE Pin)
    4. 2.4 Adjustable UVLO
  4. 3Test Setup and Results
    1. 3.1  Input/Output Connections
    2. 3.2  Efficiency
    3. 3.3  Output Voltage Regulation
    4. 3.4  Load Transient and Loop Response
    5. 3.5  Output Voltage Ripple
    6. 3.6  Input Voltage Ripple
    7. 3.7  Synchronizing to a Clock
    8. 3.8  Start-up and Shutdown with EN
    9. 3.9  Start-up and Shutdown with VIN
    10. 3.10 Start-up Into Pre-Bias
    11. 3.11 Hiccup Current Limit
    12. 3.12 Overvoltage Protection
    13. 3.13 Thermal Performance
  5. 4Board Layout
    1. 4.1 Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History

Input Voltage Ripple

Figure 3-20 through Figure 3-23 show the TPS543620EVM input voltage ripple. The load currents are no load and 6 A. VIN = 12 V. The ripple voltage is measured across C1 for U1 and measured across C13 for U2.

GUID-5765C966-B898-4CE7-83CE-FB4B73B05C8C-low.gifFigure 3-20 U1 Input Ripple – No Load
GUID-F9D9E547-1C0A-49F4-8FC5-5A62EF9986D2-low.gifFigure 3-22 U2 Input Ripple – No Load
GUID-3577EA75-D479-4F28-A695-39F9CE33B349-low.gifFigure 3-21 U1 Input Ripple – 6-A Load
GUID-7019F729-301B-4DCD-9633-C27B14A16BF3-low.gifFigure 3-23 U2 Input Ripple – 6-A Load