SLVUBQ1A August   2020  – May 2021 TPS543620

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Before You Begin
    3. 1.3 Performance Characteristics Summary
  3. 2Configurations and Modifications
    1. 2.1 Output Voltage
    2. 2.2 Switching Frequency (FSEL Pin)
    3. 2.3 Current Limit, Soft-Start Time, and Internal Compensation (MODE Pin)
    4. 2.4 Adjustable UVLO
  4. 3Test Setup and Results
    1. 3.1  Input/Output Connections
    2. 3.2  Efficiency
    3. 3.3  Output Voltage Regulation
    4. 3.4  Load Transient and Loop Response
    5. 3.5  Output Voltage Ripple
    6. 3.6  Input Voltage Ripple
    7. 3.7  Synchronizing to a Clock
    8. 3.8  Start-up and Shutdown with EN
    9. 3.9  Start-up and Shutdown with VIN
    10. 3.10 Start-up Into Pre-Bias
    11. 3.11 Hiccup Current Limit
    12. 3.12 Overvoltage Protection
    13. 3.13 Thermal Performance
  5. 4Board Layout
    1. 4.1 Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History

Configurations and Modifications

These evaluation modules are designed to provide access to the features of the TPS543620. The U2 design provides jumpers for testing different configurations. Jumper selections must be made prior to enabling the TPS543620.

If a desired configuration is not available, some modifications can be made to this module. When modifications are made to the components on the EVM, the internal compensation option selected with the MODE pin resistor can need to be changed. Changes to the fSW, output voltage, output inductor, and output capacitors can require a change in the compensation. TPS543620 data sheet equations or WEBENCH can be used to calculate the output capacitor value, compensation, fSW, and inductance. Ensure all components have sufficient voltage and current ratings.