SLVUBX4A November 2020 – February 2022 LP8764-Q1
The terminal blocks are simple push and release terminals which can accommodate wire sizes up to 14 AWG. Table 3-1 lists the terminal blocks found around the perimeter of the EVM. J9, VCCA, is the input voltage for the regulators. The rest of the terminal blocks are for the BUCK outputs.
| Terminal | Designator | Description |
|---|---|---|
| VCCA | J9 | All Regulator Input, 2.8 V to 5.5 V Range |
| BUCK1 | J10 | Buck 1 Output, 5 A Capable |
| BUCK2 | J11 | Buck 2 Output, 5 A Capable |
| BUCK3 | J12 | Buck 3 Output, 5 A Capable |
| BUCK4 | J13 | Buck 4 Output, 5 A Capable |