SLVUDI2 September   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Board Overview
    2. 2.2 Key Features
      1. 2.2.1 Processor
      2. 2.2.2 Memory and Storage
      3. 2.2.3 Interface and Peripherals
      4. 2.2.4 Expansion Connectors and Expansion Headers to Support Application-Specific Capes
    3. 2.3 Power Requirements
      1. 2.3.1 Integrated Power Architecture
      2. 2.3.2 Advanced Power Management Features
    4. 2.4 Header Information
      1. 2.4.1 Cape Expansion Headers
      2. 2.4.2 65 Possible Digital I/Os
      3. 2.4.3 PWMs and Timers
      4. 2.4.4 Analog Inputs
      5. 2.4.5 UART
      6. 2.4.6 I2C
      7. 2.4.7 SPI
    5. 2.5 Detailed Hardware Design
      1. 2.5.1 USB Interface
        1. 2.5.1.1 USB 2.0 Type-A Interface
        2. 2.5.1.2 USB 2.0 Type-C® Interface
      2. 2.5.2 Ethernet Interface
      3. 2.5.3 Power Supply Interface
      4. 2.5.4 DDR3L SDRAM Interface
      5. 2.5.5 eMMC Flash Interface
      6. 2.5.6 Micro SD Card Slot Interface
      7. 2.5.7 Grove Connector Interfaces
        1. 2.5.7.1 Grove I2C Interface (J4)
        2. 2.5.7.2 Grove UART Interface (J5)
  8. 3Hardware Design Files
    1. 3.1 Schematics, PCB Layout and BOM
  9. 4Compliance Information
    1. 4.1 Compliance – FCC Requirement
  10. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks
    3. 5.3 Brand Uses Approval
  11. 6Related Documentation

Device Information

The AM335x Arm-based processor is a low-cost, power efficient system-on-chip that is designed for applications in building automation, industrial automation, energy infrastructure, human-machine interface (HMI), and medical and healthcare. AM335x devices provide scalability in terms of features and performance, ranging from basic models to advanced versions with integrated GPU and PRU – ICSS(1).

Built on the Arm Cortex-A8 architecture, this board is designed to deliver high performance at low power for a broad spectrum of applications. Operating at up to 1GHz, the AM335x family offers a rich set of integrated peripherals that are an excellent choice for both real-time control and high-level operating system environments, enabling developers to simplify designs while reducing board space and cost.

The PRU-ICSS is separate from the Arm core, allowing independent operation and clocking for greater efficiency and flexibility. The PRU-ICSS enables additional peripheral interfaces and real-time protocols such as EtherCAT®, PROFINET®, EtherNet/IP, PROFIBUS, Ethernet Powerlink, Serial Real-time Communication System (SERCOS), and others. Additionally, the programmable nature of the PRU-ICSS, along with access to pins, events and all system-on-chip (SoC) resources, provides flexibility in implementing fast, real-time responses, specialized data handling operations, custom peripheral interfaces, and in offloading tasks from the other processor cores of SoC.