SLVUDK6A October 2025 – November 2025 TRF3302-Q1
The TRF3302Q1EVM (EVM) is designed to provide a quick way to evaluate the TRF3302-Q1 low-noise amplifier. The EVM is default-tuned for operations ranging from 1300MHz to 1630MHz (L1 band). With a single inductor change, the EVM can be optimized for operations ranging from 1165MHz to 1320MHz (L2/L5 bands). With four component changes, the EVM can operate wideband, simultaneously covering operations ranging from 1165MHz to 1630MHz (all GPS/GNSS bands).